,Model##other##,Design Air Flow Minimum##HVAC_Air_Flow##Cubic_feet_per_minute,Design Air Flow Maximum##HVAC_Air_Flow##Cubic_feet_per_minute,Air In Connection Diameter##HVAC_Duct_Size##inches,Air Out Connection Width##HVAC_Duct_Size##inches,Air Out Connection Height##HVAC_Duct_Size##inches,Heating Water Connection Diameter##pipe_size##inches,Number of Poles##other##,Main Unit Length##length##inches,Width##length##inches,Height##length##inches,Coil Section Length##length##inches,Heating Coil Row Count##Other##,Air Inlet Length##length##inches,Sound Attenuator Length##Length##Inches,Control Box Length##length##inches,Control Box Width##length##inches,Control Box Height##length##inches,Coil Outlet Connection Offset Center##length##inches,Coil Inlet Connection Offset Center##length##inches,Coil Out Connections Offset Top##length##inches,Coil In Connections Offset Bottom##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,CTRL Clearance for Control Box##length##inches,Clearance Offset Bottom##length##inches,Include Clearance##Other##,Offset Applies to Unit Bottom##Other##,Family Load Status##other##
"Size 04, 1 Row Coil",MQTHI504,0,270,3.875,12,8,0.625,1,15.75,12,8,5,1,10,31,13.875,6,9.75,0,0,0.5625,1.1875,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 04, 2 Row Coil",MQTHI504,0,270,3.875,12,8,0.875,1,15.75,12,8,5,2,10,31,13.875,6,9.75,0.625,0.625,0.5625,0.5625,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 04, 3 Row Coil",MQTHI504,0,270,3.875,12,8,0.875,1,15.75,12,8,6,3,10,31,13.875,6,9.75,1.0781,1.0781,0.8125,0.8125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 04, 4 Row Coil",MQTHI504,0,270,3.875,12,8,0.875,1,15.75,12,8,6,4,10,31,13.875,6,9.75,1.625,1.625,0.8125,0.8125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 05, 1 Row Coil",MQTHI505,0,270,4.875,12,8,0.625,1,15.75,12,8,5,1,10,31,13.875,6,9.75,0,0,0.5625,1.1875,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 05, 2 Row Coil",MQTHI505,0,270,4.875,12,8,0.875,1,15.75,12,8,5,2,10,31,13.875,6,9.75,0.625,0.625,0.5625,0.5625,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 05, 3 Row Coil",MQTHI505,0,270,4.875,12,8,0.875,1,15.75,12,8,6,3,10,31,13.875,6,9.75,1.0781,1.0781,0.8125,0.8125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 05, 4 Row Coil",MQTHI505,0,270,4.875,12,8,0.875,1,15.75,12,8,6,4,10,31,13.875,6,9.75,1.625,1.625,0.8125,0.8125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 06, 1 Row Coil",MQTHI506,0,600,5.875,12,8,0.625,1,15.75,12,8,5,1,5,31,13.875,6,9.75,0,0,0.5625,1.1875,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 06, 2 Row Coil",MQTHI506,0,600,5.875,12,8,0.875,1,15.75,12,8,5,2,5,31,13.875,6,9.75,0.625,0.625,0.5625,0.5625,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 06, 3 Row Coil",MQTHI506,0,600,5.875,12,8,0.875,1,15.75,12,8,6,3,5,31,13.875,6,9.75,1.0781,1.0781,0.8125,0.8125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 06, 4 Row Coil",MQTHI506,0,600,5.875,12,8,0.875,1,15.75,12,8,6,4,5,31,13.875,6,9.75,1.625,1.625,0.8125,0.8125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 08, 1 Row Coil",MQTHI508,0,1000,7.875,12,10,0.625,1,15.75,12,10,5,1,5,31,13.875,6,9.75,0,0,0.375,1,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 08, 2 Row Coil",MQTHI508,0,1000,7.875,12,10,0.875,1,15.75,12,10,5,2,5,31,13.875,6,9.75,0.625,0.625,0.5625,0.375,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 08, 3 Row Coil",MQTHI508,0,1000,7.875,12,10,0.875,1,15.75,12,10,6,3,5,31,13.875,6,9.75,1.0781,1.0781,0.8125,0.8125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 08, 4 Row Coil",MQTHI508,0,1000,7.875,12,10,0.875,1,15.75,12,10,6,4,5,31,13.875,6,9.75,1.625,1.625,0.8125,0.8125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 10, 1 Row Coil",MQTHI510,0,1700,9.875,14,12.5,0.625,1,15.75,14,12.5,5,1,5,31,13.875,6,9.75,0,0,0.375,1,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 10, 2 Row Coil",MQTHI510,0,1700,9.875,14,12.5,0.875,1,15.75,14,12.5,5,2,5,31,13.875,6,9.75,0.625,0.625,0.5625,0.5625,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 10, 3 Row Coil",MQTHI510,0,1700,9.875,14,12.5,0.875,1,15.75,14,12.5,6,3,5,31,13.875,6,9.75,1.0781,1.0781,0.8125,0.8125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 10, 4 Row Coil",MQTHI510,0,1700,9.875,14,12.5,0.875,1,15.75,14,12.5,6,4,5,31,13.875,6,9.75,1.625,1.625,0.8125,0.8125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 12, 1 Row Coil",MQTHI512,0,2500,11.875,16,15,0.875,1,15.75,16,15,5,1,5,31,13.875,6,9.75,0,0,0.375,1,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 12, 2 Row Coil",MQTHI512,0,2500,11.875,16,15,0.875,1,15.75,16,15,5,2,5,31,13.875,6,9.75,0.625,0.625,0.5625,0.5625,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 12, 3 Row Coil",MQTHI512,0,2500,11.875,16,15,0.875,1,15.75,16,15,6,3,5,31,13.875,6,9.75,1.0781,1.0781,0.8125,0.8125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 12, 4 Row Coil",MQTHI512,0,2500,11.875,16,15,0.875,1,15.75,16,15,6,4,5,31,13.875,6,9.75,1.625,1.625,0.8125,0.8125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 14, 1 Row Coil",MQTHI514,0,3250,13.875,20,17.5,0.625,1,15.75,20,17.5,5,1,5,31,13.875,6,9.75,0,0,0.375,1,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 14, 2 Row Coil",MQTHI514,0,3250,13.875,20,17.5,0.875,1,15.75,20,17.5,5,2,5,31,13.875,6,9.75,0.625,0.625,0.5625,0.5625,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 14, 3 Row Coil",MQTHI514,0,3250,13.875,20,17.5,0.875,1,15.75,20,17.5,6,3,5,31,13.875,6,9.75,1.0781,1.0781,0.8125,0.8125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 14, 4 Row Coil",MQTHI514,0,3250,13.875,20,17.5,0.875,1,15.75,20,17.5,6,4,5,31,13.875,6,9.75,1.625,1.625,0.8125,0.8125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 16, 1 Row Coil",MQTHI516,0,4400,15.875,24,18,0.625,1,15.75,24,18,5,1,5,31,13.875,6,9.75,0,0,0.5625,1.82125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 16, 2 Row Coil",MQTHI516,0,4400,15.875,24,18,0.875,1,15.75,24,18,5,2,5,31,13.875,6,9.75,0.625,0.625,0.75,0.75,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 16, 3 Row Coil",MQTHI516,0,4400,15.875,24,18,0.875,1,15.75,24,18,6,3,5,31,13.875,6,9.75,1.0781,1.0781,1,1,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 16, 4 Row Coil",MQTHI516,0,4400,15.875,24,18,0.875,1,15.75,24,18,6,4,5,31,13.875,6,9.75,1.625,1.625,1,1,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog